Generator Set Specifications
| Maximum Rating | 500 kVA 500 kVA |
| Minimum Rating | 500 kVA 500 kVA |
| Emissions/Fuel Strategy | India CPCB/MoEF India CPCB/MoEF |
| Voltage | 415 Volts 415 Volts |
| Frequency | 50 Hz 50 Hz |
| Speed | 1500 RPM 1500 RPM |
| Duty Cycle | Prime Prime |
Key Specs
The C18 diesel generator sets have been developed for your prime applications. Producing reliable power from 500 to 500 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. The gensets are certified for latest India CPCB emission standards CPCB IV+ Emissions / Fuel Strategy.
Cat Connect option ensures your generator set is always ready to start and perform as expected
| Maximum Rating | 500 kVA 500 kVA |
| Minimum Rating | 500 kVA 500 kVA |
| Emissions/Fuel Strategy | India CPCB/MoEF India CPCB/MoEF |
| Voltage | 415 Volts 415 Volts |
| Frequency | 50 Hz 50 Hz |
| Speed | 1500 RPM 1500 RPM |
| Duty Cycle | Prime Prime |
| Engine Model | C18 ATAAC, I-6, 4-Stroke Diesel C18 ATAAC, I-6, 4-Stroke Diesel |
| Bore | 5.71 in 145 mm |
| Stroke | 7.2 in 183 mm |
| Displacement | 1106.4 in³ 18.1 l |
| Compression Ratio | 18:1 18:1 |
| Aspiration | Air to Air Aftercooled Air to Air Aftercooled |
| Fuel System | MEUI MEUI |
| Governor Type | Adem™A6 Adem™A6 |
Caterpillar product brochures and other informational documents are available for your growing business.