554-8409_12.0 m³ (15.7 yd³) Coal Bucket

Coal Bucket 12.0 m³ (15.7 yd³) - 554-8409

Request A Price Click for Price

Key Specs

Material Density
1686 lb/yd³
1 t/m³
Wear Package
Light Duty - Coal
Light Duty - Coal
Ground Engaging Tool (GET) System
X150
X150

Overview

Cat Coal buckets are high-capacity buckets designed for low density, high cohesion material, such as coal or sand. Light weight construction and straight lip design with small sized GET allow for maximum payload and material movement. Coal buckets have the Light Duty wear package. This package utilizes hardened plates on the exterior of the bucket in the highest wear areas and has optional coal breakers.

Benefits

Versatile

Coal buckets are designed for the density of coal or sand and optimum productivity for versatility class machines.

Hammerless GET

6015 coal buckets are fully supported with a variety of Cat K150 GET options.

Fully Rebuildable

Cat Coal buckets come equipped with our Light Duty wear package. Replaceable external wear bars are available as a kit or individually.

Product Specifications for 12.0 m³ (15.7 yd³) - 554-8409

Material Density 1686 lb/yd³ 1 t/m³
Wear Package Light Duty - Coal Light Duty - Coal
Ground Engaging Tool (GET) System X150 X150
Machine Model 6015 6015
Capacity 15.7 yd³ 12 m³
Weight 18,642 lb 8456 kg
Outer Width 122.3 in 3106 mm
Inner Width 111.9 in 2841 mm

See how 12.0 m³ (15.7 yd³) - 554-8409 compares against frequently compared products.

Media Gallery

554-8409_12.0 m³ (15.7 yd³) Coal Bucket

554-8409_12.0 m³ (15.7 yd³) Coal Bucket

554-8409_12.0 m³ (15.7 yd³) Coal Bucket

554-8409_12.0 m³ (15.7 yd³) Coal Bucket

554-8409_12.0 m³ (15.7 yd³) Coal Bucket

Cat Coal Bucket with Optional Breakers

Cat 6015 K150 Family of GET

554-8409_12.0 m³ (15.7 yd³) Coal Bucket
554-8409_12.0 m³ (15.7 yd³) Coal Bucket
554-8409_12.0 m³ (15.7 yd³) Coal Bucket
554-8409_12.0 m³ (15.7 yd³) Coal Bucket
554-8409_12.0 m³ (15.7 yd³) Coal Bucket
Cat Coal Bucket with Optional Breakers
Cat 6015 K150 Family of GET

Check out current offers for the 12.0 m³ (15.7 yd³) - 554-8409

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.