565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 28 m³ (36.6 yd³) - 565-9157

Request A Price Find Dealer

Key Specs

Material Density
3371 lb/yd³
2 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat W900
Cat W900

Overview

28 m³ (36.6 yd³) Heavy Rock bucket for the 6060 Hydraulic Mining Shovel

Product Specifications for 28 m³ (36.6 yd³) - 565-9157

Material Density 3371 lb/yd³ 2 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat W900 Cat W900
Machine Model 6060 6060
Capacity 36.6 yd³ 28 m³
Weight 35 613 lb 78,513 kg
Outer Width 187.7 in 4767 mm
Inner Width 169.3 in 4300 mm

See how 28 m³ (36.6 yd³) - 565-9157 compares against frequently compared products.

Media Gallery

565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9157_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

Check out current offers for the 28 m³ (36.6 yd³) - 565-9157

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.