16.5 m³ (21.6 yd³) - 462-7807

Standard Rock Bucket 16.5 m³ (21.6 yd³) - 462-7807

Request A Price Find Dealer

Key Specs

Material Density
3034 lb/yd³
1.8 t/m³
Wear Package
Standard Duty
Standard Duty
Ground Engaging Tool (GET) System
Cat C95
Cat C95

Overview

Cat Standard Rock buckets are production-oriented buckets designed for use in medium-density material, which can stick to the walls of other buckets. Standard Rock buckets come equipped with wear protection for the leading edges and heel. Wear plates are usually Quenched and Tempered for maximum durability in high-impact conditions.

Benefits

Efficient

Sized and designed to work as part of a machine loading system, for high productivity and the lowest cost per ton.

Maximum Payload

A wide variety of sizes and wear packages are available, so you can ideally match your bucket and GET to your application.

Fully Supported

Cat mining buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 16.5 m³ (21.6 yd³) - 462-7807

Material Density 3034 lb/yd³ 1.8 t/m³
Wear Package Standard Duty Standard Duty
Ground Engaging Tool (GET) System Cat C95 Cat C95
Machine Model 6030 6030
Capacity 21.6 yd³ 16.5 m³
Weight 60067 lb 27246 kg
Outer Width 154.8 in 3931 mm
Inner Width 135 in 3430 mm

See how 16.5 m³ (21.6 yd³) - 462-7807 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket

462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket

462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket

462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket

462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket

Loading System

462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket
462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket
462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket
462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket
462-7807_16.5 m³ (21.6 yd³) Standard Rock Bucket
Loading System

Check out current offers for the 16.5 m³ (21.6 yd³) - 462-7807

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.