565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket

Iron Ore Bucket 9 m³ (11.8 yd³) - 565-2094

Request A Price Click for Price

Key Specs

Material Density
4045 lb/yd³
2.4 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Overview

Cat Heavy Rock and Ore buckets are designed for use in high-density materials and extremely aggressive applications, such as loading ore or poorly blasted rock. Cat Heavy Rock and Ore buckets come equipped with either an extreme duty or heavy duty wear package that includes increased wear plate thickness, heavy duty heel shrouds, and additional protection for the hinge casting and lip. Wear packages are also optimized for either high impact or high abrasion, depending upon the application.

Benefits

Efficient

Ideally sized and designed to work as part of a machine system, helping you achieve high productivity and the lowest cost per ton.

Durable

Impact wear packages are made from Quenched and Tempered wear plates for maximum durability in high-impact conditions.

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 9 m³ (11.8 yd³) - 565-2094

Material Density 4045 lb/yd³ 2.4 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6020B 6020B
Capacity 11.8 yd³ 9 m³
Weight 28,056 lb 12726 kg
Outer Width 111.3 in 2826 mm
Inner Width 93.5 in 2376 mm

See how 9 m³ (11.8 yd³) - 565-2094 compares against frequently compared products.

Media Gallery

565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket

565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket

565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket

565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket

565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket

Productive

Durable

565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket
565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket
565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket
565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket
565-2094_9 m³ (11.8 yd³) Heavy Rock and Iron Ore bucket
Productive
Durable

Check out current offers for the 9 m³ (11.8 yd³) - 565-2094

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.