| Material Density | 3034 lb/yd³ 1.8 t/m³ | 
| Wear Package | Standard Duty Standard Duty | 
| Ground Engaging Tool (GET) System | Cat W850R Cat W850R | 
| Machine Model | 6040 6040 | 
| Capacity | 28.8 yd³ 22 m³ | 
| Weight | 84034 lb 38117 kg | 
| Outer Width | 190.4 in 4836 mm | 
| Inner Width | 169.3 in 4300 mm |