565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 11 m³ (14.4 yd³) - 565-2053

Request A Price Find Dealer

Key Specs

Material Density
3034 lb/yd³
1.8 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Overview

11 m³ (14.4 yd³) Heavy Rock bucket for the 6020B Hydraulic Mining Shovel

Product Specifications for 11 m³ (14.4 yd³) - 565-2053

Material Density 3034 lb/yd³ 1.8 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6020B 6020B
Capacity 14.4 yd³ 11 m³
Weight 29,275 lb 13 279 kg
Outer Width 135.8 in 3450 mm
Inner Width 118.1 in 3000 mm

See how 11 m³ (14.4 yd³) - 565-2053 compares against frequently compared products.

Media Gallery

565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket
565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket
565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket
565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket
565-2053_11 m³ (14.4 yd³) Heavy Rock backhoe bucket

Check out current offers for the 11 m³ (14.4 yd³) - 565-2053

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.