463-9277_34 m³ (44.5 yd³) Standard Rock Bucket

Standard Rock Bucket 34 m³ (44.5 yd³) - 463-9277

Request A Price Find Dealer

Key Specs

Material Density
3034 lb/yd³
1.8 t/m³
Wear Package
Standard Duty
Standard Duty
Ground Engaging Tool (GET) System
Cat W950
Cat W950

Overview

Cat Standard Rock buckets are production-oriented buckets designed for use in medium-density material, which can stick to the walls of other buckets. Standard Rock buckets come equipped with wear protection for the leading edges and heel. Wear plates are usually Quenched and Tempered for maximum durability in high-impact conditions.

Benefits

Efficient

Sized and designed to work as part of a machine loading system, for high productivity and the lowest cost per ton.

Maximum Payload

A wide variety of sizes and wear packages are available, so you can ideally match your bucket and GET to your application.

Fully Supported

Cat mining buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 34 m³ (44.5 yd³) - 463-9277

Material Density 3034 lb/yd³ 1.8 t/m³
Wear Package Standard Duty Standard Duty
Ground Engaging Tool (GET) System Cat W950 Cat W950
Machine Model 6060 6060
Capacity 44.5 yd³ 34 m³
Weight 111543 lb 50595 kg
Outer Width 218.5 in 5550 mm
Inner Width 200.8 in 5100 mm

See how 34 m³ (44.5 yd³) - 463-9277 compares against frequently compared products.

Media Gallery

463-9277_34 m³ (44.5 yd³) Standard Rock Bucket

463-9277_34 m³ (44.5 yd³) Standard Rock Bucket
463-9277_34 m³ (44.5 yd³) Standard Rock Bucket
463-9277_34 m³ (44.5 yd³) Standard Rock Bucket
463-9277_34 m³ (44.5 yd³) Standard Rock Bucket
463-9277_34 m³ (44.5 yd³) Standard Rock Bucket
Loading System