543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

Heavy Rock Bucket 28 m³ (36.6 yd³) - 543-9929

Request A Price Find Dealer

Key Specs

Material Density
3708 lb/yd³
2.2 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat W950R
Cat W950R

Overview

28 m³ (36.6 yd³) Heavy Rock face shovel for the 6060 Hydraulic Mining Shovel

Product Specifications for 28 m³ (36.6 yd³) - 543-9929

Material Density 3708 lb/yd³ 2.2 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat W950R Cat W950R
Machine Model 6060 6060
Capacity 36.6 yd³ 28 m³
Weight 112,297 lb 50 937 kg
Outer Width 187.9 in 4773 mm
Inner Width 169.3 in 4300 mm

See how 28 m³ (36.6 yd³) - 543-9929 compares against frequently compared products.

Media Gallery

543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel
543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel
543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel
543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel
543-9929_28 m³ (36.6 yd³) Heavy Rock face shovel

Check out current offers for the 28 m³ (36.6 yd³) - 543-9929

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.