602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 26 m³ (34 yd³) - 602-4606

Request A Price Find Dealer

Key Specs

Material Density
3708 lb/yd³
2.2 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat W950
Cat W950

Overview

26 m³ (34 yd³) Heavy Rock bucket for the 6060 Hydraulic Mining Shovel

Product Specifications for 26 m³ (34 yd³) - 602-4606

Material Density 3708 lb/yd³ 2.2 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat W950 Cat W950
Machine Model 6060 6060
Capacity 34 yd³ 26 m³
Weight 34 606 lb 76,293 kg
Outer Width 167.9 in 4264 mm
Inner Width 148 in 3760 mm

See how 26 m³ (34 yd³) - 602-4606 compares against frequently compared products.

Media Gallery

602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket
602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket
602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket
602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket
602-4606_26 m³ (34 yd³) Heavy Rock backhoe bucket

Check out current offers for the 26 m³ (34 yd³) - 602-4606

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.