590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel

Iron Ore Bucket 15 m³ (19.6 yd³) - 590-9630

Request A Price Shop Now

Key Specs

Material Density
4382 lb/yd³
2.6 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat C110
Cat C110

Overview

Cat Heavy Rock and Ore buckets are designed for use in high-density materials and extremely aggressive applications, such as loading ore or poorly blasted rock. Cat Heavy Rock and Ore buckets come equipped with either an extreme duty or heavy duty wear package that includes increased wear plate thickness, heavy duty heel shrouds, and additional protection for the hinge casting and lip. Wear packages are also optimized for either high impact or high abrasion, depending upon the application.

Benefits

Efficient

Ideally sized and designed to work as part of a machine system, helping you achieve high productivity and the lowest cost per ton.

Durable

Impact wear packages are made from Quenched and Tempered wear plates for maximum durability in high-impact conditions.

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 15 m³ (19.6 yd³) - 590-9630

Material Density 4382 lb/yd³ 2.6 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat C110 Cat C110
Machine Model 6040 6040
Capacity 20 yd³ 15 m³
Weight 78,376 lb 35551 kg
Outer Width 167.7 in 4258 mm
Inner Width 151.2 in 3840 mm

See how 15 m³ (19.6 yd³) - 590-9630 compares against frequently compared products.

Media Gallery

590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel

590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel

590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel

590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel

590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel

Productive

Durable

590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel
590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel
590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel
590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel
590-9630_15 m³ (19.6 yd³) Heavy Rock and Iron Ore shovel
Productive
Durable

Check out current offers for the 15 m³ (19.6 yd³) - 590-9630

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.