561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel

Heavy Rock Bucket 31 m³ (40.5 yd³) - 561-0105

Request A Price Find Dealer

Key Specs

Material Density
3203 lb/yd³
1.9 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat W950R
Cat W950R

Overview

31 m³ (40.5 yd³) Heavy Rock face shovel for the 6060 Hydraulic Mining Shovel

Product Specifications for 31 m³ (40.5 yd³) - 561-0105

Material Density 3203 lb/yd³ 1.9 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat W950R Cat W950R
Machine Model 6060 6060
Capacity 40.5 yd³ 31 m³
Weight 114,856 lb 52 098 kg
Outer Width 218.3 in 5545 mm
Inner Width 200.8 in 5100 mm

See how 31 m³ (40.5 yd³) - 561-0105 compares against frequently compared products.

Media Gallery

561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel

561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel
561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel
561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel
561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel
561-0105_31 m³ (40.5 yd³) Heavy Rock face shovel

Check out current offers for the 31 m³ (40.5 yd³) - 561-0105

View More Offers