456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

Heavy Rock Bucket 15 m³ (19.6 yd³) - 456-3021

Request A Price Find Dealer

Key Specs

Material Density
3371 lb/yd³
2 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Overview

15 m³ (19.6 yd³) Heavy Rock bucket for the 6030 Hydraulic Mining Shovel

Product Specifications for 15 m³ (19.6 yd³) - 456-3021

Material Density 3371 lb/yd³ 2 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6030 6030
Capacity 19.6 yd³ 15 m³
Weight 43,627 lb 19 789 kg
Outer Width 141.3 in 3590 mm
Inner Width 135 in 3430 mm

See how 15 m³ (19.6 yd³) - 456-3021 compares against frequently compared products.

Media Gallery

456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket
456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket
456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket
456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket
456-3021_15 m³ (19.6 yd³) Heavy Rock Bucket

Check out current offers for the 15 m³ (19.6 yd³) - 456-3021

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.