| Material Density | 2781 lb/yd³ 1.65 t/m³ |
| Wear Package | Heavy Duty Heavy Duty |
| Ground Engaging Tool (GET) System | Cat M75 Cat M75 |
| Machine Model | 6015 6015 |
| Capacity | 11.2 yd³ 8.6 m³ |
| Weight | 20084 lb 9110 kg |
| Outer Width | 105.6 in 2682 mm |
| Inner Width | 90.3 in 2294 mm |