472-4323_18 m³ (24 yd³) Light Rock Bucket

Light Rock Bucket 18 m³ (24 yd³) - 472-4323

Request A Price Click for Price

Key Specs

Material Density
2781 lb/yd³
1.65 t/m³
Wear Package
Standard Duty
Standard Duty
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Overview

18 m³ (24 yd³) Light Rock bucket for the 6030 Hydraulic Mining Shovel

Product Specifications for 18 m³ (24 yd³) - 472-4323

Material Density 2781 lb/yd³ 1.65 t/m³
Wear Package Standard Duty Standard Duty
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6030 6030
Capacity 24 yd³ 18 m³
Weight 42,849 lb 19 436 kg
Outer Width 174 in 4430 mm
Inner Width 155 in 3930 mm

See how 18 m³ (24 yd³) - 472-4323 compares against frequently compared products.

Media Gallery

472-4323_18 m³ (24 yd³) Light Rock Bucket

472-4323_18 m³ (24 yd³) Light Rock Bucket

472-4323_18 m³ (24 yd³) Light Rock Bucket

472-4323_18 m³ (24 yd³) Light Rock Bucket

472-4323_18 m³ (24 yd³) Light Rock Bucket

472-4323_18 m³ (24 yd³) Light Rock Bucket
472-4323_18 m³ (24 yd³) Light Rock Bucket
472-4323_18 m³ (24 yd³) Light Rock Bucket
472-4323_18 m³ (24 yd³) Light Rock Bucket
472-4323_18 m³ (24 yd³) Light Rock Bucket

Check out current offers for the 18 m³ (24 yd³) - 472-4323

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.