463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

Heavy Rock Bucket 13.5 m³ (17.7 yd³) - 463-3779

Request A Price Find Dealer

Key Specs

Material Density
3708 lb/yd³
2.2 t/m³
Wear Package
Heavy Duty - Abrasion
Heavy Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C95
Cat C95

Overview

13.5 m³ (17.7 yd³) Heavy Rock face shovel for the 6030 Hydraulic Mining Shovel

Product Specifications for 13.5 m³ (17.7 yd³) - 463-3779

Material Density 3708 lb/yd³ 2.2 t/m³
Wear Package Heavy Duty - Abrasion Heavy Duty - Abrasion
Ground Engaging Tool (GET) System Cat C95 Cat C95
Machine Model 6030 6030
Capacity 17.7 yd³ 13.5 m³
Weight 58,846 lb 26 692 kg
Outer Width 154.8 in 3931 mm
Inner Width 300 in 3430 mm

See how 13.5 m³ (17.7 yd³) - 463-3779 compares against frequently compared products.

Media Gallery

463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel
463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel
463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel
463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel
463-3779_13.5 m³ (17.7 yd³) Heavy Rock face shovel

Check out current offers for the 13.5 m³ (17.7 yd³) - 463-3779

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.