565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 28 m³ (36.6 yd³) - 565-9156

Request A Price Find Dealer

Key Specs

Material Density
3371 lb/yd³
2 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat C110
Cat C110

Overview

28 m³ (36.6 yd³) Heavy Rock bucket for the 6060 Hydraulic Mining Shovel

Product Specifications for 28 m³ (36.6 yd³) - 565-9156

Material Density 3371 lb/yd³ 2 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat C110 Cat C110
Machine Model 6060 6060
Capacity 36.6 yd³ 28 m³
Weight 78,846 lb 35 764 kg
Outer Width 185.7 in 4718 mm
Inner Width 169.3 in 4300 mm

See how 28 m³ (36.6 yd³) - 565-9156 compares against frequently compared products.

Media Gallery

565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket
565-9156_28 m³ (36.6 yd³) Heavy Rock backhoe bucket

Check out current offers for the 28 m³ (36.6 yd³) - 565-9156

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.