20 m³ (26.2 yd³) - 456-4818

Heavy Rock Bucket 20 m³ (26.2 yd³) - 456-4818

Request A Price Find Dealer

Key Specs

Material Density
3203 lb/yd³
1.9 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat W850R
Cat W850R

Overview

20 m³ (26.2 yd³) Heavy Rock face shovel for the 6040 Hydraulic Mining Shovel

Product Specifications for 20 m³ (26.2 yd³) - 456-4818

Material Density 3203 lb/yd³ 1.9 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat W850R Cat W850R
Machine Model 6040 6040
Capacity 26.2 yd³ 20 m³
Weight 49802 lb 22610 kg
Outer Width 190.6 in 4841 mm
Inner Width 169.3 in 4300 mm

See how 20 m³ (26.2 yd³) - 456-4818 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

456-4818_20 m³ (26.2 yd³) Heavy Rock bucket

456-4818_20 m³ (26.2 yd³) Heavy Rock bucket

456-4818_20 m³ (26.2 yd³) Heavy Rock bucket

456-4818_20 m³ (26.2 yd³) Heavy Rock bucket

456-4818_20 m³ (26.2 yd³) Heavy Rock bucket

456-4818_20 m³ (26.2 yd³) Heavy Rock bucket
456-4818_20 m³ (26.2 yd³) Heavy Rock bucket
456-4818_20 m³ (26.2 yd³) Heavy Rock bucket
456-4818_20 m³ (26.2 yd³) Heavy Rock bucket
456-4818_20 m³ (26.2 yd³) Heavy Rock bucket

Check out current offers for the 20 m³ (26.2 yd³) - 456-4818

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.