574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 31 m³ (40.5 yd³) - 574-1680

Request A Price Find Dealer

Key Specs

Material Density
3203 lb/yd³
1.9 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat W900R
Cat W900R

Overview

31 m³ (40.5 yd³) Heavy Rock bucket for the 6060 Hydraulic Mining Shovel

Product Specifications for 31 m³ (40.5 yd³) - 574-1680

Material Density 3203 lb/yd³ 1.9 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat W900R Cat W900R
Machine Model 6060 6060
Capacity 40.5 yd³ 31 m³
Weight 81,478 lb 36 958 kg
Outer Width 187.4 in 4761 mm
Inner Width 169.3 in 4300 mm

See how 31 m³ (40.5 yd³) - 574-1680 compares against frequently compared products.

Media Gallery

574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket
574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket
574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket
574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket
574-1680_31 m³ (40.5 yd³) Heavy Rock backhoe bucket

Check out current offers for the 31 m³ (40.5 yd³) - 574-1680

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.