601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 18 m³ (23.5 yd³) - 601-1886

Request A Price Find Dealer

Key Specs

Material Density
3708 lb/yd³
2.2 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat W900R
Cat W900R

Overview

18 m³ (23.5 yd³) Heavy Rock bucket for the 6040 Hydraulic Mining Shovel

Product Specifications for 18 m³ (23.5 yd³) - 601-1886

Material Density 3708 lb/yd³ 2.2 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat W900R Cat W900R
Machine Model 6040 6040
Capacity 23.5 yd³ 18 m³
Weight 53,127 lb 24 098 kg
Outer Width 166.1 in 4220 mm
Inner Width 148 in 3760 mm

See how 18 m³ (23.5 yd³) - 601-1886 compares against frequently compared products.

Media Gallery

601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket
601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket
601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket
601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket
601-1886_18 m³ (23.5 yd³) Heavy Rock backhoe bucket

Check out current offers for the 18 m³ (23.5 yd³) - 601-1886

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.