466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

Heavy Rock Bucket 15 m³ (19.6 yd³) - 466-1062

Request A Price Find Dealer

Key Specs

Material Density
3371 lb/yd³
2 t/m³
Wear Package
Heavy Duty - Abrasion
Heavy Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C95
Cat C95

Overview

15 m³ (19.6 yd³) Heavy Rock face shovel for the 6030 Hydraulic Mining Shovel

Product Specifications for 15 m³ (19.6 yd³) - 466-1062

Material Density 3371 lb/yd³ 2 t/m³
Wear Package Heavy Duty - Abrasion Heavy Duty - Abrasion
Ground Engaging Tool (GET) System Cat C95 Cat C95
Machine Model 6030 6030
Capacity 19.6 yd³ 15 m³
Weight 59,355 lb 26 923 kg
Outer Width 154.8 in 3931 mm
Inner Width 135 in 3430 mm

See how 15 m³ (19.6 yd³) - 466-1062 compares against frequently compared products.

Media Gallery

466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel
466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel
466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel
466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel
466-1062_15 m³ (19.6 yd³) Heavy Rock face shovel

Check out current offers for the 15 m³ (19.6 yd³) - 466-1062

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.