466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel

Iron Ore Bucket 12 m³ (15.7 yd³) - 466-0278

Request A Price Click for Price

Key Specs

Material Density
4382 lb/yd³
2.6 t/m³
Wear Package
Heavy Duty - Abrasion
Heavy Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C95
Cat C95

Overview

Cat Heavy Rock and Ore buckets are designed for use in high-density materials and extremely aggressive applications, such as loading ore or poorly blasted rock. Cat Heavy Rock and Ore buckets come equipped with either an extreme duty or heavy duty wear package that includes increased wear plate thickness, heavy duty heel shrouds, and additional protection for the hinge casting and lip. Wear packages are also optimized for either high impact or high abrasion, depending upon the application.

Benefits

Efficient

Ideally sized and designed to work as part of a machine system, helping you achieve high productivity and the lowest cost per ton.

Durable

Abrasion wear package has 100% Chromium Carbide plates for maximum durability in extremely abrasive, low-impact conditions.

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 12 m³ (15.7 yd³) - 466-0278

Material Density 4382 lb/yd³ 2.6 t/m³
Wear Package Heavy Duty - Abrasion Heavy Duty - Abrasion
Ground Engaging Tool (GET) System Cat C95 Cat C95
Machine Model 6030 6030
Capacity 15.7 yd³ 12 m³
Weight 57,025 lb 25866 kg
Outer Width 154.8 in 3931 mm
Inner Width 135 in 3430 mm

See how 12 m³ (15.7 yd³) - 466-0278 compares against frequently compared products.

Media Gallery

466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel

466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel

466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel

466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel

466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel

Productive

Durable

466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel
466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel
466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel
466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel
466-0278_12 m³ (15.7 yd³) Heavy Rock and Iron Ore shovel
Productive
Durable

Check out current offers for the 12 m³ (15.7 yd³) - 466-0278

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.