490-0137_24 m³ (31.4 yd³) Light Rock Bucket

Light Rock Bucket 24 m³ (31.4 yd³) - 490-0137

Request A Price Click for Price

Key Specs

Material Density
2781 lb/yd³
1.65 t/m³
Wear Package
Standard Duty
Standard Duty
Ground Engaging Tool (GET) System
Cat C95
Cat C95

Overview

24 m³ (31.4 yd³) Light Rock bucket for the 6040 Hydraulic Mining Shovel

Product Specifications for 24 m³ (31.4 yd³) - 490-0137

Material Density 2781 lb/yd³ 1.65 t/m³
Wear Package Standard Duty Standard Duty
Ground Engaging Tool (GET) System Cat C95 Cat C95
Machine Model 6040 6040
Capacity 31.4 yd³ 24 m³
Weight 52,419 lb 23 777 kg
Outer Width 175 in 4440 mm
Inner Width 154 in 3900 mm

See how 24 m³ (31.4 yd³) - 490-0137 compares against frequently compared products.

Media Gallery

490-0137_24 m³ (31.4 yd³) Light Rock Bucket

490-0137_24 m³ (31.4 yd³) Light Rock Bucket

490-0137_24 m³ (31.4 yd³) Light Rock Bucket

490-0137_24 m³ (31.4 yd³) Light Rock Bucket

490-0137_24 m³ (31.4 yd³) Light Rock Bucket

490-0137_24 m³ (31.4 yd³) Light Rock Bucket
490-0137_24 m³ (31.4 yd³) Light Rock Bucket
490-0137_24 m³ (31.4 yd³) Light Rock Bucket
490-0137_24 m³ (31.4 yd³) Light Rock Bucket
490-0137_24 m³ (31.4 yd³) Light Rock Bucket

Check out current offers for the 24 m³ (31.4 yd³) - 490-0137

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.