590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

Heavy Rock Bucket 18 m³ (23.5 yd³) - 590-9626

Request A Price Find Dealer

Key Specs

Material Density
3708 lb/yd³
2.2 t/m³
Wear Package
High Abrasion
High Abrasion
Ground Engaging Tool (GET) System
Cat C110
Cat C110

Overview

18 m³ (23.5 yd³) Heavy Rock face shovel for the 6040 Hydraulic Mining Shovel

Product Specifications for 18 m³ (23.5 yd³) - 590-9626

Material Density 3708 lb/yd³ 2.2 t/m³
Wear Package High Abrasion High Abrasion
Ground Engaging Tool (GET) System Cat C110 Cat C110
Machine Model 6040 6040
Capacity 23.5 yd³ 18 m³
Weight 36 290 lb 80,006 kg
Outer Width 167.6 in 4258 mm
Inner Width 151.2 in 3840 mm

See how 18 m³ (23.5 yd³) - 590-9626 compares against frequently compared products.

Media Gallery

590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel
590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel
590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel
590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel
590-9626_18 m³ (23.5 yd³) Heavy Rock face shovel

Check out current offers for the 18 m³ (23.5 yd³) - 590-9626

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.