500-2143_36 m³ (47.1 yd³) Light Rock Bucket

Light Rock Bucket 36 m³ (47.1 yd³) - 500-2143

Request A Price Click for Price

Key Specs

Material Density
2781 lb/yd³
1.65 t/m³
Wear Package
Standard Duty - Custom
Standard Duty - Custom
Ground Engaging Tool (GET) System
Cat W900
Cat W900

Overview

36 m³ (47.1 yd³) Light Rock bucket for the 6060 Hydraulic Mining Shovel

Product Specifications for 36 m³ (47.1 yd³) - 500-2143

Material Density 2781 lb/yd³ 1.65 t/m³
Wear Package Standard Duty - Custom Standard Duty - Custom
Ground Engaging Tool (GET) System Cat W900 Cat W900
Machine Model 6060 6060
Capacity 47.1 yd³ 36 m³
Weight 77,596 lb 35 197 kg
Outer Width 187 in 4761 mm
Inner Width 169 in 4300 mm

See how 36 m³ (47.1 yd³) - 500-2143 compares against frequently compared products.

Media Gallery

500-2143_36 m³ (47.1 yd³) Light Rock Bucket

500-2143_36 m³ (47.1 yd³) Light Rock Bucket

500-2143_36 m³ (47.1 yd³) Light Rock Bucket

500-2143_36 m³ (47.1 yd³) Light Rock Bucket

500-2143_36 m³ (47.1 yd³) Light Rock Bucket

500-2143_36 m³ (47.1 yd³) Light Rock Bucket
500-2143_36 m³ (47.1 yd³) Light Rock Bucket
500-2143_36 m³ (47.1 yd³) Light Rock Bucket
500-2143_36 m³ (47.1 yd³) Light Rock Bucket
500-2143_36 m³ (47.1 yd³) Light Rock Bucket

Check out current offers for the 36 m³ (47.1 yd³) - 500-2143

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.