462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket

Heavy Rock Bucket 15 m³ (19.6 yd³) - 462-8887

Request A Price Find Dealer

Key Specs

Material Density
3371 lb/yd³
2 t/m³
Wear Package
Heavy Duty - Abrasion
Heavy Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Overview

15 m³ (19.6 yd³) Heavy Rock bucket for the 6030 Hydraulic Mining Shovel

Product Specifications for 15 m³ (19.6 yd³) - 462-8887

Material Density 3371 lb/yd³ 2 t/m³
Wear Package Heavy Duty - Abrasion Heavy Duty - Abrasion
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6030 6030
Capacity 19.6 yd³ 15 m³
Weight 37,908 lb 17 195 kg
Outer Width 155.5 in 3950 mm
Inner Width 135 in 3430 mm

See how 15 m³ (19.6 yd³) - 462-8887 compares against frequently compared products.

Media Gallery

462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket

462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket
462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket
462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket
462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket
462-8887_15 m³ (19.6 yd³) Heavy Rock backhoe bucket

Check out current offers for the 15 m³ (19.6 yd³) - 462-8887

View More Offers