| Material Density | 2528 lb/yd³ 1.5 t/m³ | 
| Wear Package | Heavy Duty Heavy Duty | 
| Ground Engaging Tool (GET) System | Cat M75 Cat M75 | 
| Machine Model | 6015 6015 | 
| Capacity | 11.6 yd³ 8.9 m³ | 
| Weight | 18607 lb 8440 kg | 
| Outer Width | 105.6 in 2682 mm | 
| Inner Width | 90.3 in 2294 mm |