463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket

Iron Ore Bucket 12 m³ (15.7 yd³) - 463-7085

Request A Price Click for Price

Key Specs

Material Density
4382 lb/yd³
2.6 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat C85
Cat C85

Overview

Cat Heavy Rock and Ore buckets are designed for use in high-density materials and extremely aggressive applications, such as loading ore or poorly blasted rock. Cat Heavy Rock and Ore buckets come equipped with either an extreme duty or heavy duty wear package that includes increased wear plate thickness, heavy duty heel shrouds, and additional protection for the hinge casting and lip. Wear packages are also optimized for either high impact or high abrasion, depending upon the application.

Benefits

Efficient

Ideally sized and designed to work as part of a machine system, helping you achieve high productivity and the lowest cost per ton.

Durable

Abrasion wear package has 100% Chromium Carbide plates for maximum durability in extremely abrasive, low-impact conditions.

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 12 m³ (15.7 yd³) - 463-7085

Material Density 4382 lb/yd³ 2.6 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat C85 Cat C85
Machine Model 6030 6030
Capacity 15.7 yd³ 12 m³
Weight 15635 lb 34,469 kg
Outer Width 138.6 in 3520 mm
Inner Width 118.1 in 3000 mm

See how 12 m³ (15.7 yd³) - 463-7085 compares against frequently compared products.

Media Gallery

463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket

463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket
463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket
463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket
463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket
463-7985_12 m³ (15.7 yd³) Heavy Rock and Iron Ore bucket
Productive
Durable

Check out current offers for the 12 m³ (15.7 yd³) - 463-7085

View More Offers