Pro Plus Thumb

Pro Series Hydraulic Thumbs Pro Plus Thumb 2-tooth 926 mm (36 in): 578-2500

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
2
2
Stored Height
39.8 in
1011 mm
Overall Width
36.5 in
926 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 2-tooth 926 mm (36 in): 578-2500

Number of Teeth/Tines 2 2
Stored Height 39.8 in 1011 mm
Overall Width 36.5 in 926 mm
Weight 1991 lb 903 kg
Length 74.7 in 1897 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 24 to 26 ton excavators 24 to 26 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 2-tooth 926 mm (36 in): 578-2500 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Plus