Pro Thumb 5-tooth 1086 mm (43 in): 418-0416

Pro Series Hydraulic Thumbs Pro Thumb 5-tooth 1086 mm (43 in): 418-0416

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
5
5
Stored Height
35.2 in
895 mm
Overall Width
42.8 in
1086 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 5-tooth 1086 mm (43 in): 418-0416

Number of Teeth/Tines 5 5
Stored Height 35.2 in 895 mm
Overall Width 42.8 in 1086 mm
Weight 1545 lb 701 kg
Length 62.8 in 1594 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 24 to 26 ton excavators 24 to 26 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 5-tooth 1086 mm (43 in): 418-0416 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Thumb 5-tooth 1086 mm (43 in): 418-0416

View More Offers