| Number of Teeth/Tines | 3 Teeth/2 Tines 3 Teeth/2 Tines |
| Width | 14.3 in 363 mm |
| Overall Length | 28 in 711 mm |
| Overall Height | 7.9 in 200 mm |
| Tine Spacing | 15.5 in 394 mm |
| Tine Thickness | 1 in 25 mm |
| Weight | 103.9 lb 47.14 kg |
| Machine Class | 415-444 Backhoe Loaders 415-444 Backhoe Loaders |
| Thumb Tine Type | A2 A2 |