| Number of Teeth/Tines | 2 2 |
| Stored Height | 38.8 in 985 mm |
| Overall Width | 43.1 in 1095 mm |
| Weight | 2299 lb 1043 kg |
| Length | 84.1 in 2137 mm |
| Rotation | Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent |
| Tines Included | Yes Yes |
| Machine Class | 45 to 52 ton excavators 45 to 52 ton excavators |
| Interface Type | Pin Grabber Pin Grabber |
Pro Series Hydraulic Thumbs Pro Thumb 2-tooth 1095 mm (43 in): 443-0230
Request A Price Find DealerKey Specs
- Number of Teeth/Tines
- 2
- 2
- Stored Height
- 38.8 in
- 985 mm
- Overall Width
- 43.1 in
- 1095 mm
Overview
Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.
Features At A Glance
- Match the bucket’s rotation 70% with load control at most operating positions
- Keep control of your load with an added 20% of rotation coverage over Utility Thumbs
- Complete below-grade and vertical tasks in with ease.
- Increase the productivity of your machine from digging to material handling
- Works with bucket or rake to grab, pick, sort, and move materials
- Maintain grip and hold on load with the width of the thumb spanning across the bucket
- Secure materials between the thumb and bucket or rake with the unique curvature of the thumb and serrations on the tines
- Get the best thumb for your tasks. With four tine configurations, select the best option for full grip or straddling the boom during transport.
- Managing multiple attachments for a fleet is easier with a coupler system. Select thumb models are compatible with Cat Pin Grabber Couplers, allowing for machines of similar sizes to share thumbs and other attachments.
- Easily controlled from cab separate from the bucket
- Folds against machine boom for easy storage during travel or other activities
- Simple installation, maintenance, and overall operation make thumbs a simpler, more affordable owning and operating choice than grapples
- Never waste time looking for your thumbs again. Cat asset tracking is available for your attachments or anything in your fleet you need to track.
- Track your entire fleet of attachments and machines from one source. View thumbs with asset tracking within VisionLink® alongside Product Link™ subscribed equipment.
- Keep your assets secure. Thumbs with an asset tracker send an alert if they leave an easy-to-setup site boundary.
Product Specifications for Pro Thumb 2-tooth 1095 mm (43 in): 443-0230
See how Pro Thumb 2-tooth 1095 mm (43 in): 443-0230 compares against frequently compared products.
Thumbs
Pro Thumb 2-tooth 1095 mm (43 in): 443-0230
Selected
- Number of Teeth/Tines
- 2
- 2
- Stored Height
- 38.8 in
- 985 mm
- Overall Width
- 43.1 in
- 1095 mm
Thumbs
Pro Thumb 6-tooth 1207 mm (48 in): 443-0150
- Number of Teeth/Tines
- 6
- 6
- Stored Height
- 41.3 in
- 1050 mm
- Overall Width
- 47.5 in
- 1207 mm
Thumbs
Pro Thumb 3-tooth 885 mm (35 in): 443-0236
- Number of Teeth/Tines
- 3
- 3
- Stored Height
- 39.1 in
- 994 mm
- Overall Width
- 34.8 in
- 885 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Cat Thumbs | Pro Series Thumbs