Pro Thumb 5-tooth 1139 mm (45 in): 443-0218

Pro Series Hydraulic Thumbs Pro Thumb 5-tooth 1139 mm (45 in): 443-0218

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
5
5
Stored Height
33.8 in
857 mm
Overall Width
44.8 in
1139 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 5-tooth 1139 mm (45 in): 443-0218

Number of Teeth/Tines 5 5
Stored Height 33.8 in 857 mm
Overall Width 44.8 in 1139 mm
Weight 2328 lb 1056 kg
Length 70.7 in 1797 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 45 to 52 ton excavators 45 to 52 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 5-tooth 1139 mm (45 in): 443-0218 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Thumb 5-tooth 1139 mm (45 in): 443-0218

View More Offers