Pro Plus Thumb 6-tooth 1332 mm (52 in): 559-5521

Pro Series Hydraulic Thumbs Pro Plus Thumb 6-tooth 1332 mm (52 in): 559-5521

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
6
6
Stored Height
36.5 in
928 mm
Overall Width
52.4 in
1332 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 6-tooth 1332 mm (52 in): 559-5521

Number of Teeth/Tines 6 6
Stored Height 36.5 in 928 mm
Overall Width 52.4 in 1332 mm
Weight 2246 lb 1019 kg
Length 74.7 in 1897 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 28 to 35 ton excavators 28 to 35 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 6-tooth 1332 mm (52 in): 559-5521 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Plus Thumb 6-tooth 1332 mm (52 in): 559-5521

View More Offers