| Number of Teeth/Tines | 5 Teeth/2 Tines 5 Teeth/2 Tines |
| Width | 14.3 in 363 mm |
| Overall Length | 34.8 in 883 mm |
| Overall Height | 8.3 in 210 mm |
| Tine Spacing | 15.5 in 394 mm |
| Tine Thickness | 1 in 25 mm |
| Weight | 128.1 lb 58.1 kg |
| Machine Class | 415-444 Backhoe Loaders 415-444 Backhoe Loaders |
| Thumb Tine Type | A4 A4 |
Thumb Tines 5 Tooth - A4 Thumb Tine Type
Request A Price Shop NowKey Specs
- Number of Teeth/Tines
- 5 Teeth/2 Tines
- 5 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 34.8 in
- 883 mm
Product Specifications for 5 Tooth - A4 Thumb Tine Type
See how 5 Tooth - A4 Thumb Tine Type compares against frequently compared products.
Thumbs
5 Tooth - A4 Thumb Tine Type
Selected
- Number of Teeth/Tines
- 5 Teeth/2 Tines
- 5 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 34.8 in
- 883 mm
Thumbs
4 Tooth - C3 Thumb Tine Type
- Number of Teeth/Tines
- 4 Teeth/2 Tines
- 4 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 31.5 in
- 799 mm
Thumbs
5 Tooth - A5 Thumb Tine Type
- Number of Teeth/Tines
- 5 Teeth/2 Tines
- 5 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 38.2 in
- 970 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Cat Thumbs at Work
Cat® 1-Ton Thumb at Work
An Attachment for Every Job - Cat® Work Tool Attachments