| Number of Teeth/Tines | 4 Teeth/2 Tines 4 Teeth/2 Tines |
| Width | 14.3 in 363 mm |
| Overall Length | 31.4 in 798 mm |
| Overall Height | 8.3 in 210 mm |
| Tine Spacing | 15.5 in 394 mm |
| Tine Thickness | 1 in 25 mm |
| Weight | 118.7 lb 53.84 kg |
| Machine Class | 415-444/450 Backhoe Loaders 415-444/450 Backhoe Loaders |
| Thumb Tine Type | A3 A3 |