| Number of Teeth/Tines | 5 Teeth/2 Tines 5 Teeth/2 Tines |
| Width | 14.3 in 363 mm |
| Overall Length | 43.8 in 1112 mm |
| Overall Height | 7.7 in 195 mm |
| Tine Spacing | 7.7 in 196 mm |
| Tine Thickness | 1 in 25 mm |
| Weight | 124.8 lb 56.6 kg |
| Machine Class | 415-444 Backhoe Loaders 415-444 Backhoe Loaders |
| Thumb Tine Type | A6 A6 |
Thumb Tines 2 Tooth - A6 Thumb Tine Type
Request A Price Shop NowKey Specs
- Number of Teeth/Tines
- 5 Teeth/2 Tines
- 5 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 43.8 in
- 1112 mm
Product Specifications for 2 Tooth - A6 Thumb Tine Type
See how 2 Tooth - A6 Thumb Tine Type compares against frequently compared products.
Thumbs
2 Tooth - A6 Thumb Tine Type
Selected
- Number of Teeth/Tines
- 5 Teeth/2 Tines
- 5 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 43.8 in
- 1112 mm
Thumbs
2 Tooth - A1 Thumb Tine Type
- Number of Teeth/Tines
- 2 Teeth/2 Tines
- 2 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 24.8 in
- 630 mm
Thumbs
2 Tooth - B1 Thumb Tine Type
- Number of Teeth/Tines
- 2 Teeth/2 Tines
- 2 Teeth/2 Tines
- Width
- 14.3 in
- 363 mm
- Overall Length
- 24.8 in
- 629 mm