432 mm (17 in) 4 Teeth/2 Tines
New

Stiff Link Thumbs 432 mm (17 in) 4 Teeth/2 Tines

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
4/2
4/2
Overall Width
17 in
432 mm
Length
46.8 in
1189 mm

Overview

Stiff Link Thumbs feature a rigid link.

Product Specifications for 432 mm (17 in) 4 Teeth/2 Tines

Number of Teeth/Tines 4/2 4/2
Overall Width 17 in 432 mm
Length 46.8 in 1189 mm
Stored Height 22.8 in 578 mm
Weight 312.6 lb 141.8 kg
Rotation 78 Degrees 78 Degrees
Tine Spacing 10 in 254 mm
Tine Thickness 0.8 in 20 mm
Tines Included Yes Yes
Machine Class 7-9 Ton Mini Hydraulic Excavators 7-9 Ton Mini Hydraulic Excavators
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 432 mm (17 in) 4 Teeth/2 Tines compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 432 mm (17 in) 4 Teeth/2 Tines

View More Offers