Utility Thumb 2-tooth 612 mm (24 in): 633-1771

Utility Thumbs Utility Thumb 2-tooth 612 mm (24 in): 633-1771

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
2
2
Stored Height
19.6 in
497 mm
Overall Width
24.1 in
612 mm

Overview

Cat® Utility Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to be an affordable solution to handle bulky materials whenever you need.

Product Specifications for Utility Thumb 2-tooth 612 mm (24 in): 633-1771

Number of Teeth/Tines 2 2
Stored Height 19.6 in 497 mm
Overall Width 24.1 in 612 mm
Weight 1075 lb 488 kg
Length 77.6 in 1970 mm
Rotation Cover 50 percent of the bucket's rotation Cover 50 percent of the bucket's rotation
Tines Included Yes Yes
Machine Class 19 to 35 ton excavators 19 to 35 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Utility Thumb 2-tooth 612 mm (24 in): 633-1771 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Utility Thumb

Utility Thumb working

Utility Thumb working

Utility Thumb
Utility Thumb working
Utility Thumb working

Check out current offers for the Utility Thumb 2-tooth 612 mm (24 in): 633-1771

View More Offers