Pro Plus Thumb 4-tooth 955 mm (38 in): 533-0912

Pro Series Hydraulic Thumbs Pro Plus Thumb 4-tooth 955 mm (38 in): 533-0912

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
39.4 in
1001 mm
Overall Width
37.6 in
955 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 4-tooth 955 mm (38 in): 533-0912

Number of Teeth/Tines 4 4
Stored Height 39.4 in 1001 mm
Overall Width 37.6 in 955 mm
Weight 3067 lb 1391 kg
Length 84.1 in 2137 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 45 to 52 ton excavators 45 to 52 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 955 mm (38 in): 533-0912 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Plus Thumb 4-tooth 955 mm (38 in): 533-0912

View More Offers