Stiff Link Thumb 5-tooth 868 mm (34 in): 589-8389

Stiff Link Thumbs Stiff Link Thumb 5-tooth 868 mm (34 in): 589-8389

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
5
5
Stored Height
20.4 in
518 mm
Overall Width
34 in
868 mm

Overview

Cat® Stiff Link Thumbs are the ideal add-on to add versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to upgrade your machine to handle larger, bulkier materials.

Product Specifications for Stiff Link Thumb 5-tooth 868 mm (34 in): 589-8389

Number of Teeth/Tines 5 5
Stored Height 20.4 in 518 mm
Overall Width 34 in 868 mm
Weight 767 lb 348 kg
Length 58.6 in 1,487 mm
Rotation Two static working positions at 90° and 105° Two static working positions at 90° and 105°
Tines Included Yes Yes
Machine Class 11 to 19 ton excavators 11 to 19 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Stiff Link Thumb 5-tooth 868 mm (34 in): 589-8389 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Stiff Link Thumb

Stiff Link thumb working

Stiff Link thumb working

Stiff Link thumb working

Stiff Link Thumb
Stiff Link thumb working
Stiff Link thumb working
Stiff Link thumb working

Check out current offers for the Stiff Link Thumb 5-tooth 868 mm (34 in): 589-8389

View More Offers