Studio Shot

Utility Thumbs 346 mm (14 in) 5 Teeth/2 Tines

Request A Price Click for Price

Key Specs

Length
29.1 in
738 mm
Stored Height
14.1 in
357 mm
Overall Width
13.6 in
346 mm

Overview

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Product Specifications for 346 mm (14 in) 5 Teeth/2 Tines

Length 29.1 in 738 mm
Stored Height 14.1 in 357 mm
Overall Width 13.6 in 346 mm
Weight 145.5 lb 66 kg
Rotation 133 degrees 133 degrees
Number of Teeth/Tines 5/2 5/2
Tine Spacing 9.9 in 251 mm
Tine Thickness 0.6 in 16 mm
Tines Included Yes Yes
Machine Class 302.5C Mini Excavators 302.5C Mini Excavators
Interface Type Pin On Pin On

See how 346 mm (14 in) 5 Teeth/2 Tines compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 346 mm (14 in) 5 Teeth/2 Tines

View More Offers