Pro Thumb 6-tooth 1086 mm (43 in): 583-4546

Pro Series Hydraulic Thumbs Pro Thumb 6-tooth 1086 mm (43 in): 583-4546

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
6
6
Stored Height
33.7 in
855 mm
Overall Width
42.8 in
1086 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 6-tooth 1086 mm (43 in): 583-4546

Number of Teeth/Tines 6 6
Stored Height 33.7 in 855 mm
Overall Width 42.8 in 1086 mm
Weight 1473 lb 668 kg
Length 60.5 in 1537 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 6-tooth 1086 mm (43 in): 583-4546 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Thumb 6-tooth 1086 mm (43 in): 583-4546

View More Offers