Pro Thumb 2-tooth 955 mm (38 in): 443-0224

Pro Series Hydraulic Thumbs Pro Thumb 2-tooth 955 mm (38 in): 443-0224

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
2
2
Stored Height
38.8 in
985 mm
Overall Width
37.6 in
955 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 2-tooth 955 mm (38 in): 443-0224

Number of Teeth/Tines 2 2
Stored Height 38.8 in 985 mm
Overall Width 37.6 in 955 mm
Weight 2277 lb 1033 kg
Length 84.1 in 2137 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 45 to 52 ton excavators 45 to 52 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Thumb 2-tooth 955 mm (38 in): 443-0224 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Thumb 2-tooth 955 mm (38 in): 443-0224

View More Offers