Stiff Link Thumb 3-tooth 505 mm (20 in): 589-8374

Stiff Link Thumbs Stiff Link Thumb 3-tooth 505 mm (20 in): 589-8374

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
3
3
Stored Height
19.5 in
494 mm
Overall Width
20 in
505 mm

Overview

Cat® Stiff Link Thumbs are the ideal add-on to add versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to upgrade your machine to handle larger, bulkier materials.

Product Specifications for Stiff Link Thumb 3-tooth 505 mm (20 in): 589-8374

Number of Teeth/Tines 3 3
Stored Height 19.5 in 494 mm
Overall Width 20 in 505 mm
Weight 597 lb 271 kg
Length 58.6 in 1,487 mm
Rotation Two static working positions at 90° and 105° Two static working positions at 90° and 105°
Tines Included Yes Yes
Machine Class 11 to 19 ton excavators 11 to 19 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Stiff Link Thumb 3-tooth 505 mm (20 in): 589-8374 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Stiff Link Thumb

Stiff Link thumb working

Stiff Link thumb working

Stiff Link thumb working

Stiff Link Thumb
Stiff Link thumb working
Stiff Link thumb working
Stiff Link thumb working

Check out current offers for the Stiff Link Thumb 3-tooth 505 mm (20 in): 589-8374

View More Offers