Stiff Link Thumb 3-tooth 702 mm (28 in): 435-8532

Stiff Link Thumbs Stiff Link Thumb 3-tooth 702 mm (28 in): 435-8532

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
3
3
Stored Height
23.6 in
600 mm
Overall Width
27.6 in
702 mm

Overview

Cat® Stiff Link Thumbs are the ideal add-on to add versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to upgrade your machine to handle larger, bulkier materials.

Product Specifications for Stiff Link Thumb 3-tooth 702 mm (28 in): 435-8532

Number of Teeth/Tines 3 3
Stored Height 23.6 in 600 mm
Overall Width 27.6 in 702 mm
Weight 1677 lb 761 kg
Length 59.1 in 1500 mm
Rotation Two static working positions at 90° and 105° Two static working positions at 90° and 105°
Tines Included Yes Yes
Machine Class 36 to 52 ton excavators 36 to 52 ton excavators
Interface Type Pin-on Pin-on

See how Stiff Link Thumb 3-tooth 702 mm (28 in): 435-8532 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Stiff Link Thumb

Stiff Link thumb working

Stiff Link thumb working

Stiff Link thumb working

Stiff Link Thumb
Stiff Link thumb working
Stiff Link thumb working
Stiff Link thumb working

Check out current offers for the Stiff Link Thumb 3-tooth 702 mm (28 in): 435-8532

View More Offers