Pro Plus Thumb 6-tooth 1005 mm (40 in): 633-1708

Pro Series Hydraulic Thumbs Pro Plus Thumb 6-tooth 1005 mm (40 in): 633-1708

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
6
6
Stored Height
25.8 in
656 mm
Overall Width
39.6 in
1005 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 6-tooth 1005 mm (40 in): 633-1708

Number of Teeth/Tines 6 6
Stored Height 25.8 in 656 mm
Overall Width 39.6 in 1005 mm
Weight 975 lb 442 kg
Length 48.1 in 1222 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 11 to 15 ton excavators 11 to 15 ton excavators
Interface Type Pin-on Pin-on

See how Pro Plus Thumb 6-tooth 1005 mm (40 in): 633-1708 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Plus Thumb 6-tooth 1005 mm (40 in): 633-1708

View More Offers