Pro Thumb 3-tooth 882 mm (35 in): 443-0128

Pro Series Hydraulic Thumbs Pro Thumb 3-tooth 882 mm (35 in): 443-0128

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
3
3
Stored Height
33.7 in
855 mm
Overall Width
34.7 in
882 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 3-tooth 882 mm (35 in): 443-0128

Number of Teeth/Tines 3 3
Stored Height 33.7 in 855 mm
Overall Width 34.7 in 882 mm
Weight 2015 lb 914 kg
Length 67.2 in 1708 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 30 to 40 ton excavators 30 to 40 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 3-tooth 882 mm (35 in): 443-0128 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Thumb 3-tooth 882 mm (35 in): 443-0128

View More Offers