| Number of Teeth/Tines | 4/2 4/2 |
| Stored Height | 26.4 in 671 mm |
| Overall Width | 17.7 in 449 mm |
| Weight | 354.9 lb 161 kg |
| Length | 38.6 in 980 mm |
| Rotation | 165 degrees 165 degrees |
| Tine Spacing | 10 in 254 mm |
| Tine Thickness | 0.8 in 20 mm |
| Tines Included | Yes Yes |
| Machine Class | 8 Ton Mini Excavators 8 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
Pro Series Hydraulic Thumbs 671 mm (26 in) 4 Teeth/2 Tines
Request A Price Shop NowKey Specs
- Number of Teeth/Tines
- 4/2
- 4/2
- Stored Height
- 26.4 in
- 671 mm
- Overall Width
- 17.7 in
- 449 mm
Features At A Glance
Product Specifications for 671 mm (26 in) 4 Teeth/2 Tines
See how 671 mm (26 in) 4 Teeth/2 Tines compares against frequently compared products.
Thumbs
671 mm (26 in) 4 Teeth/2 Tines
Selected
- Number of Teeth/Tines
- 4/2
- 4/2
- Stored Height
- 26.4 in
- 671 mm
- Overall Width
- 17.7 in
- 449 mm
Thumbs
858 mm (34 in) 6 Teeth/2 Tines
- Number of Teeth/Tines
- 6/2
- 6/2
- Stored Height
- 33.8 in
- 858 mm
- Overall Width
- 17.7 in
- 449 mm
Thumbs
Pro Thumb 3-tooth 563 mm (22 in): 633-1730
- Number of Teeth/Tines
- 3
- 3
- Stored Height
- 25.9 in
- 657 mm
- Overall Width
- 22.2 in
- 563 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Cat Thumbs at Work
Cat® 1-Ton Thumb at Work
An Attachment for Every Job - Cat® Work Tool Attachments