Pro Thumb 4-tooth 926 mm (37 in): 421-7326

Pro Series Hydraulic Thumbs Pro Thumb 4-tooth 926 mm (37 in): 421-7326

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
35.40 in
898 mm
Overall Width
36.50 in
926 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 4-tooth 926 mm (37 in): 421-7326

Number of Teeth/Tines 4 4
Stored Height 35.40 in 898 mm
Overall Width 36.50 in 926 mm
Weight 1591 lb 722 kg
Length 70.40 in 1787 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 28 to 35 ton excavators 28 to 35 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Thumb 4-tooth 926 mm (37 in): 421-7326 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Thumb 4-tooth 926 mm (37 in): 421-7326

View More Offers